??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BIS L-405-033-001-05-MU
HELP_VARIABLE
Company
Balluff
Description
Read / write heads with integrated processor unit
Bill of material
BALLUFF BIS L-405-033-001-05-MU
VERF
Availability
Available
BC
Order code
BIS00CM
TC
Product identifier
BIS L-405-033-001-05-MU
PX
Product view
43240_00
ICON
TECH
Tech. Details
Tech. Detail
W
WEIGHT
0.415 Kg
DESCRIPT
Description
Product Group = LF (125 kHz), Principle of operation = Read head, Dimension = 40 x 41 x 120 mm, Installation = metal-free (clear zone), Antenna type = round, Housing material = PBT, Interface = parallel, Operating voltage Ub = 19.2...26.4 VDC, Ambient temperature = 0...70 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.